Danfoss logo
LAYFLAT S/L DARK BLUE 153 MM-product-details

LAYFLAT S/L DARK BLUE 153 MM

11355515

Alternate part number: T13P153022


Tools

Product specifications

Characteristic
Value
ColorBlue
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)153.00
Outside diameter (inch)6.17
Outside diameter (mm)156.80
SeriesTYANA SL
Tube materialPolyvinyl chloride (PVC)