Product specifications
Characteristic | Value |
|---|---|
| AUXILIARY MOUNTING | 1 - REFER LONG DESCRIPTION |
| Brand | Vickers by Danfoss |
| CODE TITLE | PVM - REFER LONG DESCRIPTION |
| COMPENSATOR SPECIAL FEATURES | NONE |
| CONTROL | F - REFER LONG DESCRIPTION |
| CUSTOMER IDENTIFICATION | NONE |
| DESIGN CODE | B |
| DIFFERENTIATOR | - |
| DISPLACEMENT | 131 - REFER LONG DESCRIPTION |
| FLOW COMP SETTING | 20 - REFER LONG DESCRIPTION |
| INPUT ROTATION | COUNTERCLOCKWISE (LEFTHAND) |
| INPUT SHAFT | 12 - REFER LONG DESCRIPTION |
| IPM FRAME SIZE | PVM Code B 131cc Pump |
| MAIN PORT LOCATION | SIDE |
| Model Code 1 | PVM131ML12GS2F000200001AB-0000 |
| Mounting Flange | G - REFER LONG DESCRIPTION |
| Paint | BLACK [DEFAULT] |
| PORT OPTIONS | 2 - REFER LONG DESCRIPTION |
| POWER CONTROL SETTING | NONE |
| PRESSURE COMP SETTING | NONE |
| PUMP SPECIAL FEATURES | 00 - REFER LONG DESCRIPTION |
| VALVE PLATE | HIGH SPEEDS VERSION |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |