Product specifications
Characteristic | Value |
---|---|
Color | Blue |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.83 |
Outside diameter (mm) | 21.00 |
SERIES | SELWASH 2SC |
Tube material | Nitrile (NBR) |