Danfoss logo
GRULO ELASTIC SE 4"-product-details

GRULO ELASTIC SE 4"

11356237

Alternate part number: TS41102008


Tools

Product specifications

Characteristic
Value
ColorGray
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.54
Outside diameter (mm)115.40
Tube materialPolyvinyl chloride (PVC)