Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 6 Wire Spiral |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 2.00 |
Inside diameter (mm) | 50.80 |
Outside diameter (inch) | 2.76 |
Outside diameter (mm) | 70.00 |
SERIES | X6000+ |
Tube material | Nitrile (NBR) |