Product specifications
Characteristic | Value | Description |
|---|---|---|
| End Connection Type 1 | THREADLESS CONNECTOR SAE J2044 | Threadless connector SAE J2044 |
| End Dash Size 1 | -6 | -6 |
| Tube OD 1 (inch) | 0.500 | |
| Tube OD 1 (mm) | 12.7 | |
| Wall Thickness 1 (inch) | 0.035 | |
| Wall Thickness 1 (mm) | 0.8 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |