Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 4 Wire Spiral |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 0.37 |
Inside diameter (mm) | 9.50 |
Outside diameter (inch) | 0.80 |
Outside diameter (mm) | 20.40 |
Series | SELBLAST 4+ |
Tube material | Chloroprene (CR) |