Product specifications
Characteristic | Value |
|---|---|
| Color | Tan |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 16.00 |
| Inside diameter (mm) | 406.40 |
| Outside diameter (inch) | 16.30 |
| Outside diameter (mm) | 414.00 |
| Series | PARATUB D Mat.Hand Sp Cv |
| Tube material | Natural rubber (NR) |