Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HAND OPERATED GREASE GUNS | Hand operated grease guns |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 11358 | |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting phase angle degree | 358 | |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | H215 SERIES | H215 Series |
| Hose size | 03 | Size 03 |
| Legacy fitting part number 1 | 20603H-102 | |
| Legacy fitting part number 2 | 20603H-102 | |
| Overall length IN | 18.0 | |
| Overall length MM | 457 | |
| Product height in | 0.440 | |
| Product height mm | 11.176 | |
| Product length in | 30.000 | |
| Product length mm | 762.000 | |
| Product width in | 0.440 | |
| Product width mm | 11.176 | |
| Thread size 1 | 1/8-27 NPT | 1/8-27 NPT |
| Thread size 2 | 1/8-27 NPSM | 1/8-27 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975768280 |
