Product specifications
Characteristic | Value |
|---|---|
| Color | Gray |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.50 |
| Outside diameter (inch) | 0.76 |
| Outside diameter (mm) | 19.20 |
| SERIES | SELWASH 2SN SPECIAL COVER |
| Tube material | Nitrile (NBR) |