Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | 45° Elbow |
Fitting end size 1 | Size 04 |
Fitting series | Winner 2 piece crimp |
Fittings end type 1 | DKO-S 24deg Male heavy duty |
Fittings end type 2 | DKO-S 24deg Female heavy duty |
Hose series | EC215 Series |
Hose size | Size 04 |
Legacy fitting part number 1 | 10511-16-04Z |
Legacy fitting part number 2 | 20541-14-04WZ |
Overall length MM | 280 |
Thread size 1 | M16x1.5 |
Thread size 2 | M14x1.5 |