Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting end size 1 | Size 12 |
| Fitting end size 2 | Size 10 |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | Winner 2 piece crimp |
| Fittings end type 1 | DKO-L 24deg Female light duty |
| Fittings end type 2 | ORS Female |
| HA Length UOM | Metric mm |
| Hose Series | WH004 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 20411-30-12TZ |
| Legacy fitting part number 2 | 24291-10-12H32Z |
| Overall length MM | 510 |