Product specifications
Characteristic | Value |
|---|---|
| End Connection Type 1 | Female ORB |
| End Connection Type 2 | 100R5 Nipple Braze (FW1314) |
| End Dash Size 1 | -10 |
| End Dash Size 2 | -12 |
| Finish Plating | Dura-Kote |
| Material Grade | SAE J525 |
| Tube Material | Carbon Steel |
| Tube OD 1 (inch) | 0.625 |
| Wall Thickness 1 (inch) | 0.065 |