COIL-SERIES H, MCSC-H-110-D-G0-0-AP-10, MCSC-H-110-D-G0-0-AP-10
11367896
Model code: MCSC-H-110-D-G0-0-AP-10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Coils and electronics
11367896
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil connector | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Coil encapsulent | Glass filled nylon |
| Environmental protection | IP65 |
| Function | Solenoid Coil |
| Has flying Leads | None |
| Hazardous Environmental Rating | No |
| Model Code 1 | MCSC-H-110-D-G0-0-AP-10 |
| Operating temperature | 100 C |
| Package contents | Coil |
| Style | Toughcoil |
| Voltage rating | 110 V |
| Voltage type | DC |