Coils and electronics-product-category

Coils and electronics

Danfoss offers both standard and robust coils in a variety of sizes, DC and AC voltages, environmental protection levels, and connections to meet any application need. Our robust coils and Tough Coils are specifically designed for harsh operating environments and have high tolerance for temperature extremes, voltage spikes, and water exposure. Optimize a system by adding the power of CANbus to your coils for additional benefits and enhanced versatility.

Features and benefits

  • Four frame sizes for robust coils (R13, R16, M19P, and D14E) provide options for over 75 percent of our solenoid and proportional cartridge valves
  • Robust coils require no O-ring seals and meet major OEMs’ most stringent requirements for off-highway vehicles
  • IP69K environmental rating is available for most connector options including DEUTSCH, Amp SuperSeal, MetriPack 150 Type 2, and Lead Wires
  • Coil-mounted CAN2Current unit for easy installation and integration
  • PLUS+1® compliance
  • Additional options are available for different frame sizes

Applications

  • Asphalt machinery
  • Agricultural equipment
  • Snowplows
  • Marine equipment
  • Salt-spreader machines
  • Hot engine compartments