Product specifications
Characteristic | Value |
|---|---|
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 6.230 |
| Product length mm | 158.242 |
| Product width in | 1.380 |
| Product width mm | 35.052 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
