KBH1-07-03-NS-EX-D-11-E-NS-004-11
11371446
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AxisPro proportional valves
11371446
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled pilot operated |
| Brand | Vickers by Danfoss |
| Command input | +/-10V Command +/-10V feedback |
| Design series | 11 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Fluid cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Performance | Servo |
| Pilot drain | External |
| Pilot supply | External |
| Special features | None |
| Spool Type | P blocked, A & B to tank |
| Stage | Two stage |
| Valve Mount Type | Subplate |
| Valve Type | AxisPro level 1 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |