Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
113715
RETAINER
113715
Where to buy
Export PDF
Tools
Add to comparison
113715
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.430
Product height mm
10.922
Product length in
0.670
Product length mm
17.018
Product width in
0.430
Product width mm
10.922