Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | LEAKPROOF SCREW | Leakproof Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A879 | A879 |
| Factory set pressrue BAR | 53.500 | |
| Flow rate LPM | 1.200 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 100.000 | |
| Min working pressure BAR | 7.000 | |
| Model Code 1 | 1DR2-P-10-S-30 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 400.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| SEAL TYPE | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Valve Torque into cavity | 45 NM | 45 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |