Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AM | AM M12 x 1.5-6H load sensing metric o-ring port on port face |
| Cylinder relief valve setting | 36 | 250 bar [3625 lbf/in2] |
| Design code | A | A - First design |
| Displacement | 18 | 260 cm3/r [15.9 in3/r] / 60 cm3/r [3.6 in3/r] |
| Flow amplification | A | None |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 0A | FOTON |
| Inlet or LS relief setting | 24 | 165 bar [2392 lbf/in2] |
| Inlet Pressure Rating | 2 | 210 bar [3045 lbf/in2] |
| Input torque | 1 | Low |
| Load circuit | A | Non-load reaction |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | A | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | C | Load sensing, dynamic signal |
| Nominal flow rating | 3 | 45 LPM [12.00 GPM] |
| P,T,L, and R port size | B | 4X M18 x 1.5-6H metric o-ring port |
| Paint and packaging | 1 | Black paint |
| Port face threads | B | 2-M12X1.75 |
| Product series | ASL | ASL |
| Return pressure rating | B | 10 bar [145 lbf/ in2] maximum |
| Special features | AD | Gerotor for low noise |
| Unit type | B | Dual displacement |
| Valve options | 24 | Load sense relief valve, cylinder relieve valve, anti-cavitation valve,inlet check valve, load sense check valve with orificebypass manual steering check valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |