Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONING | Air conditioning |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End Dash Size 1 | -16 | -16 |
| End Dash Size 2 | -16 | -16 |
| Finish Plating | ZINC NICKEL | Zinc Nickel |
| Formed or Brazed End 1 | FORMED | Formed |
| Formed or Brazed End 2 | FORMED | Formed |
| Material Grade | SAE J525 | SAE J525 |
| Tube Material | CARBON STEEL | Carbon Steel |
| Tube OD 1 (inch) | 1.000 | |
| Tube Style | IMPERIAL | Imperial |
| Wall Thickness 1 (inch) | 0.049 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |