Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.39 |
| Outside diameter (mm) | 86.20 |
| Series | SIVA 85 D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |