Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | ISO 7751 |
| Construction | 1 Wire Braid |
| Cover material | Bruiser (UHMW) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Outside diameter (inch) | 0.48 |
| Outside diameter (mm) | 12.20 |
| Series | SUPERABRA SELWASH 1SC |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |