Ç.TELLİ HAVA FLN PN40 102X124 (L:3)-product-details

Ç.TELLİ HAVA FLN PN40 102X124 (L:3)

11376503

Alternate part number: U205100078


Tools

Product specifications

Characteristic
Value
ColorBlack
Construction4 Spiral Steel Cord
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.90
Outside diameter (mm)124.40
SeriesMOON-40 D Air and Gas Sp Pr
Tube materialNitrile Blend (NBR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm