Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Color | TRANSPARENT | Transparent |
| Construction | 1 PVC SPIRAL | 1 Pvc Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | LIGHT CORRUGATED | Light Corrugated |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 4.00 | |
| Inside diameter (mm) | 101.60 | |
| Outside diameter (inch) | 4.49 | |
| Outside diameter (mm) | 114.00 | |
| Series | EHT005 SERIES | EHT005 Series |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
