Aeroquip by Danfoss
11.391-8-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.391-8-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | 2556 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | BSPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .87 in | |
| Hose dash size | -10 | |
| Inside diameter | .48 in | |
| Item type | Nipple | |
| Product Height | 1 in | |
| Product Length/Depth | 2.7 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.7 in³ | |
| Product Weight | .18 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread sealant | Yes | |
| Thread Size 1 | R1/2-14 | |
| Trade Name | 11.391 Series |