Danfoss Char-Lynn
114-1082-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114-1082-006
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | M06190AA00AA11000000003000000F |
| Product Height | 5.81 in |
| Product Length/Depth | 7.91 in |
| Product Type | Disc Geroler |
| Product Volume | 267.011 in³ |
| Product Weight | 56.5 lb |
| Product Width | 5.81 in |
| Sub-brand | Char-Lynn |
| Trade Name | 6000 Series |