Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | NYLOCK CUP POINT | NYLOCK CUP PO |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 0,7874 mm | |
| Screw, Point Type | CUP POINT | CUP POINT |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 1/4-20 | 1/4-20 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |