Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL | STEEL |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 19,0500 mm | |
| Screw, Point Type | CUP POINT | CUP POINT |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 3/8-16 UNC 2A | 3/8-16 UNC 2A |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |