Danfoss Char-Lynn
114154-011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114154-011
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Class | Class 3 | |
| Diameter | .5 in | |
| Drive design | 12 Point/Triple Square | |
| Feature | Available in a variety of sizes | |
| Head style | 12-point | |
| Material | Alloy steel | |
| Product Height | .875 in | |
| Product Length/Depth | 6.666 in | |
| Product Type | Spare Part | |
| Product Volume | 5.104 in³ | |
| Product Width | .875 in | |
| Special features | Flanged 12 Point Head | |
| Sub-brand | Char-Lynn | |
| Thread size | 0.500-20 | |
| Thread type | UNF | |
| Trade Name | None |