
Danfoss Char-Lynn
114154-026
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Class | Class 3 |
| Diameter | .5 in |
| Drive design | 12 Point/Triple Square |
| Feature | Available in a variety of sizes |
| Head style | 12-point |
| Material | Alloy steel |
| Product Height | .875 in |
| Product Length/Depth | 7.998 in |
| Product Type | Spare Part |
| Product Volume | 6.123 in³ |
| Product Weight | .2 kg |
| Product Width | .875 in |
| Special features | Flanged 12 Point Head |
| Sub-brand | Char-Lynn |
| Thread size | 0.500-20 |
| Thread type | UNF |
| Trade Name | None |