Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONING | Air conditioning |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Formed or Brazed End 1 | FORMED | Formed |
| Tube Material | GALFAN | Galfan |
| Tube OD 1 (inch) | 0.750 | |
| Tube Style | IMPERIAL | Imperial |
| Wall Thickness 1 (inch) | 0.049 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |