Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | DL | DKO-L 24deg Female light duty |
| Fittings end type 2 | DL | DKO-L 24deg Female light duty |
| HA Length UOM | M | Metric mm |
| Hose Series | EC881 SERIES | EC881 Series |
| Hose size | 08 | Size 08 |
| Overall length MM | 1850 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |