Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.956 | |
| A dimension MM | 100.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.610 | |
| Backup hex size MM | 41.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.420-16-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 40.894 | |
| End connection torque | 162-184 LB-FT(220-250 NM) | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.948 | |
| Hose cut off factor MM | 49.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.807 | |
| Inside diameter MM | 20.500 | |
| Product height in | 1.860 | |
| Product height mm | 47.244 | |
| Product length in | 3.960 | |
| Product length mm | 100.584 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.860 | |
| Product width mm | 47.244 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 1 | G 1 |
![Hose Fittings 11-420-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213748%2FID432878001913-0101_preview.jpg&w=1920&q=75)