Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 TEXTILE SPIRAL,CU | 2 Textile Spiral,Cu |
| Cover material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.26 | |
| Inside diameter (mm) | 32.00 | |
| Outside diameter (inch) | 1.89 | |
| Outside diameter (mm) | 48.00 | |
| Series | ABSB711-C | KUM D Mat.Hand Ct |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |