HOSE,SEWAGE/SMOOTH GEOTEC (L.200M) 32MM-product-details

HOSE,SEWAGE/SMOOTH GEOTEC (L.200M) 32MM

11424991

Alternate part number: B22K032239


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction2 TEXTILE BRAID2 Textile Braid
Cover materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.25
Inside diameter (mm)31.80
Outside diameter (inch)1.89
Outside diameter (mm)48.00
SeriesSEW22K/250-CTB KUKA - 250 D Sewer Cln Ct
Tube materialSTYRENE BUTADIENE (SBR BLEND)Styrene Butadıene (SBR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm