Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | SAE J 2006 | SAE J 2006 |
| Construction | 2 TEX BRAID, STEEL WIRE | 2 Tex Braid, Steel Wire |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 1.26 | |
| Inside diameter (mm) | 32.00 | |
| Outside diameter (inch) | 1.70 | |
| Outside diameter (mm) | 43.40 | |
| Series | MWESD931-S | CANCUN SD Marine Sp Sz |
| Tube material | EPDM | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |