Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 11461 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 9.960 | |
| Product length mm | 252.984 | |
| Product width in | 0.500 | |
| Product width mm | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975719305 |
