HOSE,H06032-100M-DAIRY WASHDOWN S/D 32M-product-details

HOSE,H06032-100M-DAIRY WASHDOWN S/D 32M

11466348

Alternate part number: T113032015


Tools

Product specifications

Characteristic
Value
Description
ColorWHITEWhite
Construction1 TEXTILE SPIRAL1 Textile Spiral
Cover materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)
Inside diameter (inch)1.25
Inside diameter (mm)32.00
Outside diameter (inch)1.69
Outside diameter (mm)43.00
SeriesTBW11GORDION
Tube materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm