Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLUE | Blue |
| Construction | 1 PVC SPIRAL | 1 Pvc Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 12.00 | |
| Inside diameter (mm) | 304.80 | |
| Outside diameter (inch) | 13.39 | |
| Outside diameter (mm) | 340.00 | |
| Series | TSA90 | ORCA |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |