Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 14.961 | |
| Bend radius min (mm) | 380.000 | |
| Burst pressure (bar) | 30 | |
| Burst pressure (psi) | 435 | |
| Color | BEIGE | Beige |
| Construction | 4 PLY PES FAB,CU | 4 Ply Pes Fab,Cu |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Factory_crimp | NO | No |
| Inner_tube_color | BEIGE | Beige |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.00 | |
| Outside diameter (inch) | 2.38 | |
| Outside diameter (mm) | 60.40 | |
| Series | ABSB711-T | KUM D Mat.Hand Sp Tb |
| Tube material | NATURAL RUBBER (NR) | Natural rubber (NR) |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 145 | |
| Working temperature max (C) | 70 | |
| Working temperature max (F) | 158.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |