HOSE,SWEEPER HOSE 180/203X219 1,9M-product-details

HOSE,SWEEPER HOSE 180/203X219 1,9M

11467321

Alternate part number: M244180029


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Cover materialNATURAL RUBBER BLEND(NR BLEND)Natural Rubber Blend(NR Blend)
Inside diameter (inch)7.09
Inside diameter (mm)180.00
Outside diameter (inch)8.62
Outside diameter (mm)219.00
SeriesSH244-SACCORDION SD Sewer&Road Sp Sz
Tube materialNATURAL RUBBER (NR)Natural rubber (NR)