Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | TS EN 5774 | TS EN 5774 |
| Construction | 2 TEXTILE SPIRAL | 2 Textile Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.74 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.14 | |
| Outside diameter (mm) | 29.00 | |
| Series | TBA32 | ASSOS 20 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |