Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB,ST WIRE | 2 Ply Pes Fab,St Wire |
| Cover material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.89 | |
| Inside diameter (mm) | 48.00 | |
| Outside diameter (inch) | 2.36 | |
| Outside diameter (mm) | 60.00 | |
| Series | ADS240-C | MARS SD Air and Gas Ct |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |