Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.39 | |
| Inside diameter (mm) | 10.00 | |
| Outside diameter (inch) | 0.67 | |
| Outside diameter (mm) | 17.00 | |
| Series | OTR445-C | TEXTOIL/10-20 D Oil&PetrCt |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |