Product specifications
Characteristic | Value | Description |
|---|---|---|
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | 4294 SERIES | 4294 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 1 | 4408-08610-001 | |
| Legacy fitting part number 2 | 4408-08310-001 | |
| Overall length MM | 1800 |