HOSE,AIR-WATER SEALMASTER BLACK L.75FT-product-details

HOSE,AIR-WATER SEALMASTER BLACK L.75FT

11470529

Alternate part number: T275019014


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction2 TEXTILE SPIRAL2 Textile Spiral
Cover materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)
Inner_tube_colorBLACKBlack
Inner_tube_typeEXTRUDEDExtruded
Inside diameter (inch)0.76
Inside diameter (mm)19.30
Outside diameter (inch)1.04
Outside diameter (mm)26.42
SeriesTBA32ASSOS 20
Tube materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)