HOSE,ALG. COMPACT 13X19.3MM kupp L40-product-details

HOSE,ALG. COMPACT 13X19.3MM kupp L40

11470698

Alternate part number: H315013278


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
CompliancesISO 7751ISO 7751
Construction1 WIRE BRAID1 Wire Braid
Cover materialNITRILE BLEND (NBR BLEND)Nitrile Blend (NBR Blend)
Inner_tube_colorBLACKBlack
Inner_tube_typeEXTRUDEDExtruded
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.76
Outside diameter (mm)19.30
SeriesSEW31K/250-CSWB KUKA - 250 D Sewer Cln Ct
Tube materialNITRILE (NBR)Nitrile (NBR)