Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | WHITE | White |
| Construction | 4 PLY NYLON FAB,GL FAB | 4 Ply Nylon Fab,Gl Fab |
| Cover material | GLASS FIBRE | Glass Fibre |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.56 | |
| Outside diameter (mm) | 39.50 | |
| Series | SGF521-C | BUHAR GF Stell Mill Ct |
| Tube material | ETHYLENE PROPYLENE RUBBER(EPM) | Ethylene Propylene Rubber(EPM) |