Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | EN45545-2 | EN45545-2 |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | ETHYLENEVINYLACETAT(EVA BLEND) | EthyleneVinylAcetat(EVA Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.37 | |
| Inside diameter (mm) | 9.50 | |
| Outside diameter (inch) | 0.67 | |
| Outside diameter (mm) | 17.10 | |
| Series | 2SC-6 | RAILWAY 2SC |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |